Long Nose Plier With Serrated Tip

Long Nose Plier With Serrated Tip
  • Volume Discount
Well regarded as highest class longnose pliers in both Japan and abroad. Heat treatment paying close attention to the toughness of the tip has been applied so that the thin tip can endure severe work.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
T-305
T-306
T-308
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nipper Type Overall Length
(mm)
With/without tip claw replacement function Single Product/Set Classification Hard Wire Cutting Performance
(φ/mm)
Soft Wire Cutting Performance
(φ/mm)
Main Body Width
(mm)
Main Body Thickness
(mm)
Main body: option A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(º)
Weight
(g)
JAN Code

21.99 €

1 5 Days -143-Single Item1.41.8519Main Body-----1004962537340201

23.61 €

1 5 Days Nippers163N/A------16350511017130-

37.25 €

1 5 Days Nippers203N/A------20360511120205-

Loading...

  1. 1

Basic information

Product Category Pliers Plier Type Longnose pliers With or without Spring N/A

Tech Support