Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
266RL-16SA01F120E-1135
Part Number
|
---|
266RL-16SA01F120E-1135 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cutting Direction | O.D./ I.D. (For Threading) | Number of threads (for threading) | s (Chip Thickness) (mm) | Tip Size | Diameter of Inscribed Circle iC | Material type | Fixing hole diameter d1 (mm) | Theoretical screw height HA (mm) | Difference in Screw Height HB (mm) | Dimensions WT | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41.24 € | 10 | 6 Days | Right-hand | Internal Diameter | 12 TPI | 3.97 | 16 | 0.375 | GC1135 | 4.4 | 2.40 | 1.59 | 0.85 |
Loading...
Shape | T (Triangle) | Application | Threading | Available corners | 3 |
---|---|---|---|---|---|
work material | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Specifications | With chamfering blade, for machine operation |
Configure
Basic Attributes
Type
Cutting Direction
O.D./ I.D. (For Threading)
Number of threads (for threading)
s (Chip Thickness)(mm)
Tip Size
Diameter of Inscribed Circle iC
Material type
Fixing hole diameter d1(mm)
Theoretical screw height HA(mm)
Difference in Screw Height HB(mm)
Filter by standard shipping days
Optional Attributes