Ion Parts Cleaner IPC-A3

Ion Parts Cleaner IPC-A3
* Equipped with two ionzing nozzles N-1, blowing air downward from the top side of the hood.
* Eliminates static electricity and removes dust with air controlled by an infrared sensor.
* Time to stop ion blow after sensing a workpiece by a sensor is settable. (1, 3, 5, 10, or 30 sec)
* Adhesive gel collects blown-off dust assuredly.
* Dust on the adhesive gel mat can be washed off with water and the gel mat can be used repeatedly.
* Dust collector is not required; This reduces power consumption significantly and, in the end, the total running cost. Moreover, pulse blow also cuts the amount of air usage.
* In the pulse mode, air is blown intermittently, exerting force of blowing off dust by vibration. It allows low- and high-speed pulses to be selected according to workpiece.
* Incorporates an air regulator.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

IPC-A3

IPC-A3 Ion Parts Cleaner

Product Information




A3 size is ideal for capturing dust with adhesive urethane gel at cell workbench
► With no built-in dust collector, its power consumption is substantially reduced.
► Dislodged dust will be collected by the adhesive gel sheets.
► A paper pack filter can be attached to the exhaust port on the rear side (standard).
 
Regulator Built-inFilter to Duct: Replaceable

Specifications

Model No.IPC-A3
Ionizing method/Applied voltagePiezoelectric high frequency AC corona discharge / 5.6kVAC (p-p)
Power supplyDC24V±5%
Current consumption900mA or less
Dust collection airflow1.13 m3/min (Built-in fan)
Static pressure460Pa (Built-in fan)
Dust collection filterSelf-adhesive polyurethane gel sheets and paper pack filter
HxWxDmmH411 xW420xD300mm
Weight9.5kg
Air supply hose diameterTube fitting 10mm
Operating fluidClean dry air (0.1 to 0.6MPa)
Air Consumption315ℓ/min(0.3MPa, Continuous mode)
Ozone production0.05ppm or less (measured 50mm)
Operating environment temperature and humidity5 to 40°C / 35 to 65% RH (with no dew condensation or freezing)
AccessoriesAC adapter, Adhesive gel sheet plate
(included with device) x 2pcs, Duct flange (for φ 75mm),
Paper pack filter (6pcs)

Accessories



 
Adhesive gel sheet (1 pc)
IPC-A4G
EDP No. 806091


 
AC Adapter
AD-24-IT19
EDP No. 806081
I/P: AC100V-240V 1.2A
O/P : DC24V 1.9A
(AD24-IT19E is available on request.)
Paper pace filter (6pc.)
IPC-A3F



 
Part Number
IPC-A3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Amount Of Content

2,692.17 €

1 5 Days 1 unit

Loading...

  1. 1

Basic information

Product Type Unit Type Type AC System Input Power Supply(V) DC24V±5%
Current Consumption(mA) 900 Width(mm) 420 Depth(mm) 300
Height(mm) 411 Power Consumption(W) 22 Mass(g) 9500
Air Fitting Tube joint 10 mmφ Ozone Generation Amount 0.05 ppm or less (50 mm) Dust Collector Air Capacity(m³/min) 1.13
Operating Temperature 5~40°C Operating Humidity 35 to 65% RH (with no condensation/freezing) Applicable Fluids Clean Air (0.1 to 0.7 MPa)
Air consumption flow rate 300(ℓ/min) Amount Of Content 1 unit

This page is Ion Parts Cleaner IPC-A3, part number IPC-A3.
You can find the detail information about specifications and dimensions on part number IPC-A3.

Tech Support