• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Eco Lacrosse No.701

Eco Lacrosse No.701

Product Details:

Manufacturer part number: N701W03

Brand: SEKISUI CHEMICAL

Price: 9.55

Delivery time: 6 Days


Technical Data:

Amount Of Content: 1 Roll


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

N701W03

Part Number
N701W03
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Amount Of Content

9.55 €

1 6 Days 1 Roll

Loading...

  1. 1

Basic information

Product Type Adhesive Tape Color White Type Width(mm) 50
Length(m) 50 Thickness(mm) 0.12 Color Details White
Adhesiveness 2.7N/10mm Tensile Strength 35N/10mm Tac Ball No.21
Expanding Power 2.30N/10mm Features Cross tape compliant with the Green Purchasing Law. A flexible tape material with excellent hand-cut properties, making for an easy-to-use, environmental friendly cross tape. Achieves stable performance even in low temperature working environments. Recycled PET thread is used for the warp yarn. Application Medium/heavy packing. Packing of cardboard boxes, styrofoam cases that contain farm produce, etc.
Base Material Thickness(mm) 0.08 Extensibility 25% Amount Of Content 1 Roll

This page is Eco Lacrosse No.701, part number N701W03.
You can find the detail information about specifications and dimensions on part number N701W03.

Tech Support