Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1P260-0500-XB-1620 |
1P260-0600-XB-1620 |
1P260-0800-XB-1620 |
1P260-1000-XB-1620 |
1P260-1200-XB-1620 |
1P260-1600-XB-1620 |
1P260-2000-XB-1620 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Usable length (mm) | Main body half taper angle (°) | Corner Chamfer | Corner Chamfer Width | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
70.40 € | 1 | 6 Days | 5 | 16 | 6 | 57 | 16.00 | 30 | - | - | ||
77.77 € | 1 | 6 Days | 6 | 22 | 6 | 65 | 22.00 | - | - | - | ||
112.86 € | 1 | 6 Days | 8 | 28 | 8 | 80 | 28.00 | - | - | - | ||
101.06 € | 1 | 6 Days | 10 | 32 | 10 | 100 | 32.00 | - | 45° | 0.100 | ||
130.79 € | 1 | 6 Days | 12 | 38 | 12 | 100 | 38.00 | - | 45° | 0.100 | ||
203.38 € | 1 | 6 Days | 16 | 50 | 16 | 115 | 50.00 | - | 45° | 0.150 | ||
307.44 € | 1 | 6 Days | 20 | 50 | 20 | 125 | 50.00 | - | 45° | 0.150 |
Loading...
work material | General Steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper | Number of flutes(sheet) | 3 | Type | Square |
---|---|---|---|---|---|
Machining Application | Plane | Torsion Angle (θ) | Standard Helix (30˚ to 40˚) | Torsion Angle Details(°) | 30 |
Blade diameter tolerance | h10 | Shank diameter tolerance | h6 | Material type | 1620 |
Cutting Angle(°) | 90 | Shank Type | Weldon Shank | Standard | Coromant |
Specifications | Square, Center cut | Tool Style | 1P260-XB |
Configure
Basic Attributes
Blade diameter (D)(φ)
Blade length (ℓ)(mm)
Shank diameter (d)(mm)
Overall Length (L)(mm)
Usable length(mm)
Type
Filter by standard shipping days
Optional Attributes