Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R200-140Q40-20L
Part Number
|
---|
R200-140Q40-20L |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | blade diameter D (mm) | Finish category | Overall length (L) (mm) | Shank diameter (d) (mm) | Number of flutes (sheet) | Maximum Cutting Depth (Ad) (mm) | Maximum Engine Speed n max | Dimensions az (mm) | Details Type | Mass (kg) | Specifications | Tip Size (mm) | Blade distribution | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,390.30 € | 1 | 6 Days | 160 | Finishing | 63 | 40 | 6 | 10 | 6900 | 6.1 | Arbor Mounted | 3.5 | Coarse Pitch (Few Flutes) | 20 | Unequal division |
Loading...
Machining Application | Plane / Side / Groove | work material | General Steel / Quenched and tempered steel / High Hardness Steel / Stainless Steel / Cast Iron / Titanium | Mounting Method | Arbor |
---|---|---|---|---|---|
Compatible Tip Material | Carbide Coat | Other Processing Applications | Profiling, axial direction/plunge milling |
Configure
Basic Attributes
Type
blade diameter D(mm)
Finish category
Overall length (L)(mm)
Shank diameter (d)(mm)
Number of flutes(sheet)
Maximum Cutting Depth (Ad)(mm)
Maximum Engine Speed n max
Dimensions az(mm)
Details Type
Mass(kg)
Filter by standard shipping days
Optional Attributes