Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R200-068Q27-12L
Part Number
|
---|
R200-068Q27-12L |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | blade diameter D (mm) | Finish category | Overall length (L) (mm) | Shank diameter (d) (mm) | Number of flutes (sheet) | Maximum Cutting Depth (Ad) (mm) | Maximum Engine Speed n max | Dimensions az (mm) | Details Type | Mass (kg) | Specifications | Tip Size (mm) | Blade distribution | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
695.40 € | 1 | 6 Days | 80 | Finishing | 50 | 27 | 4 | 6 | 14000 | 3.7 | Arbor Mounted | 0.8 | Coarse Pitch (Few Flutes) | 12 | Unequal division |
Loading...
Machining Application | Plane / Side / Groove | work material | General Steel / Quenched and tempered steel / High Hardness Steel / Stainless Steel / Cast Iron / Titanium | Mounting Method | Arbor |
---|---|---|---|---|---|
Compatible Tip Material | Carbide Coat | Other Processing Applications | Profiling, axial direction/plunge milling |
This page is CoroMill 200 Round-Insert Face Milling & End Milling With Arbor Mounting, part number R200-068Q27-12L.
You can find the detail information about specifications and dimensions on part number R200-068Q27-12L.
Configure
Basic Attributes
Type
blade diameter D(mm)
Finish category
Overall length (L)(mm)
Shank diameter (d)(mm)
Number of flutes(sheet)
Maximum Cutting Depth (Ad)(mm)
Maximum Engine Speed n max
Dimensions az(mm)
Details Type
Mass(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
R200-040Q22-12H |
R200-040Q22-12L |
R200-040Q22-12M |
R200-068Q27-12M |
R200-080Q32-20L |
R200-080Q32-20M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | blade diameter D (mm) | Finish category | Overall length (L) (mm) | Shank diameter (d) (mm) | Number of flutes (sheet) | Maximum Cutting Depth (Ad) (mm) | Maximum Engine Speed n max | Dimensions az (mm) | Details Type | Mass (kg) | Specifications | Tip Size (mm) | Blade distribution |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
525.64 € | 1 | 6 Days | 52 | Rough and medium rough processing | 50 | 22 | 5 | 6 | 18000 | 3.7 | Arbor Mounted | 0.4 | Extra-Cross Pitch (Multiple Flutes) | 12 | Equal division | ||
708.71 € | 1 | 6 Days | 52 | Finishing | 50 | 22 | 3 | 6 | 18000 | 3.7 | Arbor Mounted | 0.4 | Coarse Pitch (Few Flutes) | 12 | Unequal division | ||
541.49 € | 1 | 6 Days | 52 | Rough and medium rough processing | 50 | 22 | 4 | 6 | 18000 | 3.7 | Arbor Mounted | 0.4 | Cross Pitch (Medium Flutes) | 12 | Unequal division | ||
1,088.83 € | 1 | 6 Days | 80 | Rough and medium rough processing | 50 | 27 | 6 | 6 | 14000 | 3.7 | Arbor Mounted | 0.8 | Cross Pitch (Medium Flutes) | 12 | Unequal division | ||
812.93 € | 1 | 6 Days | 100 | Finishing | 63 | 32 | 4 | 10 | 9200 | 6.1 | Arbor Mounted | 1.4 | Coarse Pitch (Few Flutes) | 20 | Unequal division | ||
804.53 € | 1 | 6 Days | 100 | Rough and medium rough processing | 63 | 32 | 6 | 10 | 9200 | 6.1 | Arbor Mounted | 1.4 | Cross Pitch (Medium Flutes) | 20 | Equal division |