Sandvik, T-Max P, Cutting Unit, Turning, DSDNN

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
C3-DSDNN-00048-12
C4-DSDNN-00050-12
C5-DSDNN-00060-12
C6-DSDNN-00065-12
C6-DSDNN-00065-15
C6-DSDNN-00070-19
C8-DSDNN-00080-25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cutting Angle
(°)
Function Width
(mm)
Function Length
(mm)
Tip Size iC Gauge Chip Torque
(Nm)
Dimension Dm2 min mm 4)
(mm)
Dimensions D 5m
(mm)
Mass
(Kg)

245.81 €

1 6 Days 450.348121/2SNMG 12 04 083.9124320.3

245.81 €

1 6 Days 750.350121/2SNMG 12 04 083.9140400.4

272.86 €

1 6 Days 450.360121/2SNMG 12 04 083.9165500.8

313.91 €

1 6 Days 450.365121/2SNMG 12 04 083.9190631.3

313.91 €

1 6 Days 450.565155/8SNMG 15 06 126.4190631.2

364.10 €

1 6 Days 450.570193/4SNMG 19 06 126.4195631.1

395.21 €

1 6 Days 45180251SNMG 25 07 249.5250802.9

Loading...

  1. 1

Basic information

Applicable Tip Shape S (Rectangular) Application Outer Diameter / Post-Grinding Clamp Shape Cable clamp
Cutting Direction No-hand Applicable Tip Clearance Angle Type Negative Rake angle(°) -6
Blade Inclination Angle(°) -6 Lead Angle(°) 45 Coolant Inlet Style In the axial direction from the center

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360