Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
QS-SDNCN1212E11 |
QS-SDNCN1616E11 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shank height (mm) | Shank width (mm) | Function Width (mm) | Function Height (mm) | |
---|---|---|---|---|---|---|---|---|
144.39 € | 1 | 6 Days | 12 | 12 | 6.2 | 12 | ||
124.55 € | 1 | 6 Days | 16 | 16 | 8.5 | 16 |
Loading...
Applicable Tip Shape | D (55° Diamond-Shape) | Application | Outer Diameter / Profiling / Post-Grinding | Clamp Shape | Screw Clamp |
---|---|---|---|---|---|
Cutting Direction | No-hand | Rake angle(°) | 0 | Blade Inclination Angle(°) | 0 |
Lead Angle(°) | 27.5 | Specifications | General Turning Tool | Cutting Angle(°) | 62.5 |
Clearance angle(°) | 7 | Function Length(mm) | 70 | Dimension L3(mm) | 21 |
Tip Size | 11 | Gauge Chip | DCMT 11 T3 08 | Torque(Nm) | 3 |