Longnose Pliers

Longnose Pliers
[Features]
· For residential electrical work and wirework, for professionals
· Cutting Ability φ1.0 (steel wire)
· Rust-resistant high-grade cationic finish

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HRP-01

Part Number
HRP-01
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.75 €

1 Same day

Stock

Loading...

  1. 1

Basic information

Product Category Pliers Plier Type Longnose pliers Overall Length(mm) 125
With or without Spring N/A Steel Wire Cutting Performance(φ/mm) 1 With/without tip claw replacement function N/A
Cationic Finish Available Main body: option Main Body Cord 345406
JAN Code 4954458051656

This page is Longnose Pliers, part number HRP-01.
You can find the detail information about specifications and dimensions on part number HRP-01.

Tech Support