Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3-1645-02 |
3-1645-03 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Size (mm) | Maximum Binding Radius (mm) | Manufacturer Product Name | Model number | Amount Of Content | |
---|---|---|---|---|---|---|---|---|---|---|
28.87 € | 100 Pieces Per Package | 1 pack | 6 Days | 2.5×100×1.05 | φ22 | Nylon Zip Tie Tie Maximum band diameter φ: φ22 mm NB-100 MM x 100 Zip Ties | NB-100MM | 1 Pack (100 pcs) | ||
36.73 € | 100 Pieces Per Package | 1 pack | 6 Days | 3.6×150×1.2 | φ35 | Nylon Zip Tie Maximum band diameter φ: φ35 mm NB-150 MM x 100 Zip Ties | NB-150MM | 1 Pack (100 pcs) |
Loading...
Product Type | Cable tie | Details Type | For Indoor Use | Material | Nylon 66 |
---|---|---|---|---|---|
Operating Temperature Range(°C) | -40 to 85 | Amount Of Content | 1 Pack (100 pcs) |
Configure
Basic Attributes
Size(mm)
Maximum Binding Radius(mm)
Manufacturer Product Name
Model number
Amount Of Content
Type
Filter by standard shipping days
Optional Attributes