Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
KPU-12 |
KPU-19 |
KPU-25 |
SPU-19 |
SPU-25 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Length (m) | Adhesiveness | JAN Code | Trusco Code | Amount Of Content | |
---|---|---|---|---|---|---|---|---|---|---|
6.91 € | 10 | 6 Days | 12 | 1.5 | 40N/10mm | 4548623939766 | 439-0733 | 1 Roll | ||
8.25 € | 10 | 6 Days | 19 | 1.5 | 30N/10mm | 4548623939773 | 439-0741 | 1 Roll | ||
8.23 € | 10 | 7 Days | 25 | 1 | 30N/10mm | 4548623939780 | 439-0750 | 1 Roll | ||
16.50 € | 6 | 6 Days | 19 | 4 | 30N/10mm | 4548623939803 | 439-0792 | 1 Roll | ||
16.50 € | 6 | 6 Days | 25 | 3 | 30N/10mm | 4548623939810 | 439-0806 | 1 Roll |
Loading...
Product Type | Adhesive Tape | Color | White Type | Thickness(mm) | 0.6 |
---|---|---|---|---|---|
Color Details | White | Operating Temperature Range(°C) | -20~80 | Cutting Method | Cutter Required |
Amount Of Content | 1 Roll |
Configure
Basic Attributes
Width(mm)
Length(m)
Adhesiveness
JAN Code
Trusco Code
Amount Of Content
Type
Filter by standard shipping days
Optional Attributes