Polyester Film Adhesive Tape

Polyester Film Adhesive Tape
[Features]
· Also provides excellent adhesion to silicone rubber and silicone removal processed surfaces.
[Applications]
· For temporary fixing to silicone rubber products, and surface protection.
· Silicone removal paper patch.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ACH5201A-25X33

Part Number
ACH5201A-25X33
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Amount Of Content

17.97 €

4 6 Days 1 Roll

Loading...

  1. 1

Basic information

Product Type Adhesive Tape Color Black Width(mm) 25
Length(m) 33 Thickness(mm) 0.055 Color Details Black
Adhesiveness 2.8N/10mm Tensile Strength 138N/10mm JAN Code 4582221602257
Trusco Code 486-1655 Continuous operating temperature(°C) 130 Cutting Method Cutter Required
Amount Of Content 1 Roll

This page is Polyester Film Adhesive Tape, part number ACH5201A-25X33.
You can find the detail information about specifications and dimensions on part number ACH5201A-25X33.

Tech Support