Ultra Durable Protective Film Biba Film (Shiny Type) for AGV (Unmanned Transport Vehicle)

Ultra Durable Protective Film Biba Film (Shiny Type) for AGV (Unmanned Transport Vehicle)
[Features]
· This film features an extremely high level of durability, including dirt and grime resistance, chemical resistance, scratch resistance, static resistance, bacteria/mold resistance, and UV resistance.
· Easy to work with thanks to the use of backside adhesive that is strong and supports repeated application, with minimal adhesive residue.
[Applications]
· Protection of factory AGV (automatic guided vehicle) lines.
· Protection against turn-up.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TN100GAGV

Part Number
TN100GAGV
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Amount Of Content

170.68 €

1 6 Days 1 pc.

Loading...

  1. 1

Basic information

Product Type Film Color Transparency Width(mm) 90
Length(m) 30 Thickness(mm) 0.162 Details Type Transparency
Adhesiveness 17.9N/25mm JAN Code 4589980121333 Trusco Code 758-3079
Mass(g) 680 Amount Of Content 1 pc.

This page is Ultra Durable Protective Film Biba Film (Shiny Type) for AGV (Unmanned Transport Vehicle), part number TN100GAGV.
You can find the detail information about specifications and dimensions on part number TN100GAGV.

Tech Support