Dedicated Flat Belt Bracket Ladder Lock

Dedicated Flat Belt Bracket Ladder Lock
[Features]
· A specially provided metal fitting for flat belts.
· Allows you to secure a belt, adjust a belt's length, or connect belts easily.
[Applications]
· For connection and length adjustments, etc. when using a belt for binding work, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

JA-27

Part Number
JA-27
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Amount Of Content

1.23 €

1 Same day

Stock

1 pc.

Loading...

  1. 1

Basic information

Product Type Other Color Black Compatible Belt Width(mm) 25
Vertical(mm) 25 Horizontal(mm) 40 JAN Code 4903599014068
Trusco Code 754-0507 Mass 9 Amount Of Content 1 pc.

This page is Dedicated Flat Belt Bracket Ladder Lock, part number JA-27.
You can find the detail information about specifications and dimensions on part number JA-27.

Tech Support