Tube Band Width 10 mm / 20 mm【20 Pieces Per Package】

Tube Band Width 10 mm / 20 mm
Strong and easy-to-use tube band.
[Features]
· The annular (ring) design is convenient for performing anchoring onto a sheet eyelet.
[Applications]
· Ring shape supports a variety of different applications.
· Ideal for sheet tensioning and hanging of awnings, covers, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TT-50-2

Part Number
TT-50-2
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Amount Of Content

22.16 €

20 Pieces Per Package

1 pack 6 Days 1 Bag (20 pcs.)

Loading...

  1. 1

Basic information

Product Type Rubber band Material Tire Tube Width(mm) 10
Folding Diameter(mm) 300~500 Color Black Thickness(mm) 2
Trusco Code 367-7818 Mass(g/bag) 300 Amount Of Content 1 Bag (20 pcs.)

This page is Tube Band Width 10 mm / 20 mm, part number TT-50-2.
You can find the detail information about specifications and dimensions on part number TT-50-2.

Tech Support