Glass Fiber Tape (for Board Joint)

Glass Fiber Tape (for Board Joint)
[Features]
· Extremely high strength glass fiber base material.
· Good workability thanks to the inclusion of an adhesive.
[Applications]
· For the prevention of cracking in gypsum board joint elements and the repair of scratches and small holes.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

60100-50-45

Part Number
60100-50-45
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Amount Of Content

13.80 €

1 6 Days 1 Roll

Loading...

  1. 1

Basic information

Product Type Adhesive Tape Color White Type Width(mm) 50
Length(m) 45 Thickness(mm) 0.225 Color Details White
Adhesiveness 0.5N/cm Tensile Strength 49N/cm JAN Code 4042448090492
Trusco Code 479-3846 Mass(g) 163 Base Materials Glass Fiber
Adhesive Acrylic Stretch(%) 2 Amount Of Content 1 Roll

This page is Glass Fiber Tape (for Board Joint), part number 60100-50-45.
You can find the detail information about specifications and dimensions on part number 60100-50-45.

Tech Support