Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EX-LT-SFT-STD-M4X0.7X100
Screw Types | Meter | Nominal | M4 | Pitch, Number of Threading(mm) | 0.7 |
---|---|---|---|---|---|
Chamfer threads | 2.5 | Coating Type | Non-Coated | L(mm) | 100 |
Accuracy | OH2 | Shank diameter(mm) | 5 | Thread Length(mm) | 8.4 |
Shank Square Part (width)(mm) | 4 | Trusco Code | 201-3088 |
This page is General Purpose Long Shank Spiral Tap (for Metric Threads), part number EX-LT-SFT-STD-M4X0.7X100.
You can find the detail information about specifications and dimensions on part number EX-LT-SFT-STD-M4X0.7X100.