Ferrite Magnet With Cap, Round, With Hole (1 Package)【5 Pieces Per Package】

Ferrite Magnet With Cap, Round, With Hole (1 Package)
[Features]
· Attaching a cap gives 5 to 10 times greater pull strength than a magnet alone.
[Applications]
· For adsorption.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TFC66RA-5P
TFC77RA-5P
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Adsorption Power
(N)
Outer Diameter
(mm)
JAN Code Trusco Code Mass
(g)
Specifications

48.60 €

5 Pieces Per Package

1 pack 7 Days 245.17664989999370874762-2848710Hole diameter: 9.5 mm

58.64 €

5 Pieces Per Package

1 pack 6 Days 343.2376.54989999370898762-28641,100Hole diameter: 6.2 mm

Loading...

  1. 1

Basic information

Product Type Other Features · Attaching a cap gives 5 to 10 times greater pull force than a magnet alone. Application 1 For adsorption

Tech Support