Quick Adapter

Quick Adapter

Click on this image to zoom in.

Click on this image to zoom in.

[Features]
· Quick turning will be at your fingertips if you mount this adapter between the ratchet handle and socket. By pressing the quick adapter when the ratchet handle is turning idly, you can resolve the issue of the bolt and nut turning together.
[Applications]
· For tightening/loosening bolts/nuts.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
QA-02
QA-02S
QA-04
QA-04S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Single Product/Set Classification Insertion Angle (Shaft measurement when electric drill) (mm) Overall Length JAN Code Trusco Code Mass
(g)
Dimension D1
(mm)
Dimension D2
(mm)
Dimension L1
(mm)
Dimension L2
(mm)
Dimension L3
(mm)

9.52 €

1 9 Days Single Item Handle6.35194953488285581396-470120-----

9.52 €

1 9 Days Single Item Adapter6.35Dimension L: 19 mm4953488402834-1312.5217.39.08.0

16.09 €

1 5 Days Single Item Handle12.7354953488278965387-683788-----

15.92 €

1 9 Days Single Item Adapter12.7Dimension L: 35 mm4953488402858-66243414.516.011.0

Loading...

  1. 1

Basic information

Application For handwork Socket shape Joint type

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360