Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FD3303
Part Number
|
---|
FD3303 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Brush Long (mm) | Outer Diameter (mm) | Wire diameter (mm) | Shaft Diameter (mm) | Overall Length (mm) | Max. Rotational Speed (rpm) | JAN Code | Trusco Code | Type | Mass (g) | Number Contained In A Packet | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
37.69 € | 1 | 6 Days | 30 | 4 | 0.8 | 2.34 | 70 | 10000 | 4571130889583 | 499-4124 | 12 lines | 9 | 1 pc. |
Loading...
Product Type | Torsional brush | Number Contained In A Packet | 1 pc. |
---|
This page is Wire Wrap, part number FD3303.
You can find the detail information about specifications and dimensions on part number FD3303.
Configure
Basic Attributes
Type
Brush Long(mm)
Outer Diameter(mm)
Wire diameter(mm)
Shaft Diameter(mm)
Overall Length(mm)
Max. Rotational Speed(rpm)
JAN Code
Trusco Code
Number Contained In A Packet
Filter by standard shipping days
Optional Attributes
Part Number |
---|
FD3301 |
FD3302 |
FD3311 |
FD3312 |
FD3313 |
FD3322 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Brush Long (mm) | Outer Diameter (mm) | Wire diameter (mm) | Shaft Diameter (mm) | Overall Length (mm) | Max. Rotational Speed (rpm) | JAN Code | Trusco Code | Type | Mass (g) | Number Contained In A Packet |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
31.85 € | 1 | 6 Days | 30 | 4 | 0.8 | 2.34 | 70 | 10000 | 4571130889569 | 499-4108 | 4 lines | 9 | - | ||
37.69 € | 1 | 6 Days | 30 | 4 | 0.8 | 2.34 | 70 | 10000 | 4571130889576 | 499-4116 | 6 Lines | 9 | - | ||
37.69 € | 1 | 6 Days | 30 | 4 | 0.8 | 3 | 70 | 10000 | 4571130889590 | 499-4132 | 4 lines | 9 | - | ||
37.69 € | 1 | 6 Days | 30 | 4 | 0.8 | 3 | 70 | 10000 | 4571130889606 | 499-4141 | 6 Lines | 9 | - | ||
37.69 € | 1 | 6 Days | 30 | 4 | 0.8 | 3 | 70 | 10000 | 4571130889613 | 499-4159 | 12 lines | 9 | - | ||
44.85 € | 1 | 6 Days | 40 | 5.5 | 1.2 | 6 | 95 | 5000 | 4571130889620 | 499-4175 | 6 Lines | 24 | - |