Diamond Saw Blade, Global Saw, Wave Type

Diamond Saw Blade, Global Saw, Wave Type
[Features]
· Achieves low cost and high performance.
· Maintains high performance and good sharpness despite its low price.
[Applications]
· For cutting concrete, heavy and lightweight blocks, tiles, roof tiles, interlocking blocks and Hume pipes.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SC-105

Part Number
SC-105
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ordering unit

23.62 €

1 6 Days 1 pc.

Loading...

  1. 1

Basic information

Product Type Diamond cutter Wheel Type Wave Type Specifications Dry Type
Application For concrete, mortar / Tile Outer Diameter(mm) 105 Blade thickness(mm) 1.8
Hole Diameter(mm) 20 Tip Height(mm) 7.5 Max. Rotational Speed(rpm) 14500
JAN Code 4920350320183 Trusco Code 344-9769 Packaging Quantity(Sheets) 1
Maximum Number of Rotation(min-1) 14500 Included ring bore diameter(mm) 15 Base Metal Material Tool Steel
Chip Material Diamond Abrasive Grain Mass(g) 100 Ordering unit 1 pc.

This page is Diamond Saw Blade, Global Saw, Wave Type, part number SC-105.
You can find the detail information about specifications and dimensions on part number SC-105.

Tech Support