Surface-Protecting Film for Metal Plate SPV-224【4 Pieces Per Package】

Surface-Protecting Film for Metal Plate SPV-224
SPV-224 is a surface protection material for metal plates with polyvinyl chloride film as a support. The special acrylic adhesive makes it possible to be used outdoors.
[Features]
· Acrylic adhesive is used to allow outdoor use
· Suitable for processing metal plates such as stainless steel plate, aluminum plate, nameplates, etc.
[Applications]
· For scratch prevention when processing stainless steel, aluminum plate, nameplates, etc., and curing glass, aluminum sashes, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SPV-224R-500-100-0.08-PACK

Part Number
SPV-224R-500-100-0.08-PACK
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Amount Of Content

549.61 €

4 Pieces Per Package

1 pack 9 Days 1 Box (4 Rolls)

Loading...

  1. 1

Basic information

Product Type Film Color Blue Type Width(mm) 500
Length(m) 100 Thickness(mm) 0.08 Color Details Violet Color
Adhesiveness 1.10N/20mm Tensile Strength 50N/20mm Stretch 200%
Base Materials Polyvinyl chloride based film Adhesive Acrylic Adhesive Weather Resistance(S-W-M(h)) 700
Amount Of Content 1 Box (4 Rolls)

This page is Surface-Protecting Film for Metal Plate SPV-224, part number SPV-224R-500-100-0.08-PACK.
You can find the detail information about specifications and dimensions on part number SPV-224R-500-100-0.08-PACK.

Tech Support