Simplex Hammer Insert For Simplex

Simplex Hammer Insert For Simplex
[Applications]
· Laying of tiles, dent repair work, home furniture creation, window and door creation and carpentry

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3201.030
3201.040
3201.050
3201.060
3201.080
3202.030
3202.040
3202.050
3202.060
3202.080
3202.280
3203.030
3203.040
3203.050
3203.060
3203.080
3206.030
3206.040
3206.050
3206.060
3207.030
3207.040
3207.050
3207.060
3207.080
3207.100
3207.125
3207.141
3208.030
3208.040
3208.050
3208.060
3208.080
3209.030
3209.040
3209.050
3209.060
3209.080
3804.030
3804.040
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSØ
(mm)
Head material Insert Weight
(g)

4.33 €

1 Same day

Stock

1030ResinTPE soft, blue-

5.89 €

1 Same day

Stock

1040ResinTPE soft, blue-

8.24 €

1 Same day

Stock

1050ResinTPE soft, blue-

11.89 €

1 3 Days 1060ResinTPE soft, blue-

19.95 €

1 3 Days -80ResinTPE soft, blue365

3.51 €

1 3 Days 1030ResinComposite rubber, black-

4.61 €

1 3 Days 1040ResinComposite rubber, black-

6.01 €

1 3 Days 1050ResinComposite rubber, black-

8.69 €

1 3 Days 1060ResinComposite rubber, black-

15.28 €

1 3 Days 1080ResinComposite rubber, black-

17.73 €

1 3 Days -80ResinComposite rubber, black with "Stand Up"480

3.90 €

1 3 Days 1030ResinTPE mid, grey-

5.12 €

1 3 Days 1040ResinTPE mid, grey-

8.56 €

1 3 Days 1050ResinTPE mid, grey-

11.44 €

1 3 Days 1060ResinTPE mid, grey-

19.15 €

1 3 Days -80ResinTPE mid, grey350

3.51 €

1 3 Days 1030ResinPlastic, red-

6.40 €

1 3 Days 1040ResinPlastic, red-

9.91 €

1 3 Days 1050ResinPlastic, red-

13.93 €

1 3 Days 1060ResinPlastic, red-

5.18 €

1 3 Days 1030ResinSuperplastic, white-

8.44 €

1 3 Days 1040ResinSuperplastic, white-

13.23 €

1 3 Days 1050ResinSuperplastic, white-

17.76 €

1 3 Days 1060ResinSuperplastic, white-

33.50 €

1 3 Days 1080ResinSuperplastic, white-

47.81 €

1 3 Days 10100ResinSuperplastic, white-

66.41 €

1 3 Days 10125ResinSuperplastic, white-

88.15 €

1 3 Days 10140ResinSuperplastic, white-

5.82 €

1 3 Days 1030NylonNylon, white-

9.08 €

1 3 Days 1040NylonNylon, white-

15.60 €

1 3 Days 1050NylonNylon, white-

21.28 €

1 3 Days 1060NylonNylon, white-

34.38 €

1 3 Days 1080NylonNylon, white-

7.60 €

1 3 Days 1030OthersSoft metal, silver-

10.48 €

1 3 Days 1040OthersSoft metal, silver-

17.83 €

1 3 Days 1050OthersSoft metal, silver-

23.72 €

1 3 Days 1060OthersSoft metal, silver-

38.65 €

1 2 Days 1080OthersSoft metal, silver-

19.16 €

1 3 Days 1030BrassCopper with plastic socket-

27.05 €

1 3 Days 1040BrassCopper with plastic socket-

Loading...

  1. 1

Basic information

Product Type Parts Type of product Insert Conflict Minerals free yes
REACH compliant yes

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360