Simplex Hammer Handle For Simplex (3244.040)

Simplex Hammer Handle For Simplex 3244.040

Product Details:

Manufacturer part number: 3244.040

Brand: HALDER

Price: 6.87

Delivery time: 3 Days


Technical Data:

Ø: 40 mm

Handle material: Evergreen Oak

handle length: 275 mm

Handle: -

Weight: - g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3244.040

Part Number
3244.040
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSØ
(mm)
Handle material handle length
(mm)
Handle Weight
(g)

6.87 €

1 3 Days 1040Evergreen Oak275--

Loading...

  1. 1

Basic information

Product Type Parts Type of product Handle Conflict Minerals free yes
REACH compliant yes

This page is Simplex Hammer Handle For Simplex, part number 3244.040.
You can find the detail information about specifications and dimensions on part number 3244.040.

Variation of this product

Part Number
3244.030
3244.050
3244.060
3244.061
3244.080
3244.081
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSØ
(mm)
Handle material handle length
(mm)
Handle Weight
(g)

6.60 €

1 3 Days 1030Evergreen Oak260--

8.44 €

1 3 Days 1050Evergreen Oak310--

8.86 €

1 3 Days 1060Evergreen Oak335--

23.65 €

1 3 Days -60Hickory700-530

11.06 €

1 3 Days 1080Evergreen Oak395--

28.03 €

1 3 Days 1080Hickory700--

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360