• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

SUPERCRAFT sledge hammer, with vibration-reducing, ergonomic and varnished Hickory handle

SUPERCRAFT sledge hammer, with vibration-reducing, ergonomic and varnished Hickory handle

Product Details:

Manufacturer part number: 3366.110

Brand: HALDER

Price: 387.33

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3366.110

Part Number
3366.110
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

387.33 €

1 3 Days 10

Loading...

  1. 1

Basic information

Ø(mm) 100 Head Length(mm) 300 Total Length(mm) 1000
Handle material Hickory Type of product Hammer Insert Nylon, white
non-rebound yes GS yes Conflict Minerals free yes
REACH compliant yes

This page is SUPERCRAFT sledge hammer, with vibration-reducing, ergonomic and varnished Hickory handle, part number 3366.110.
You can find the detail information about specifications and dimensions on part number 3366.110.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360