Handle For Simplex Hammer Super Craft Hammer

Handle For Simplex Hammer Super Craft Hammer
[Features] It can be used for Supercraft recoilless hammers, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3566.025
3566.030
3566.040
3566.060
3566.081
3566.100
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSØ
(mm)
handle length
(mm)

5.31 €

1 3 Days 1025280

6.25 €

1 3 Days 1030300

7.60 €

1 3 Days 1040315

9.33 €

1 3 Days 1060300

24.76 €

1 3 Days 1080800

31.32 €

1 3 Days 10100900

Loading...

  1. 1

Basic information

Product Type Parts Handle material Hickory Type of product Handle
Conflict Minerals free yes REACH compliant yes

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360