Simplex Hammer Reinforced Malleable Cast Iron Housing (Black) And Fiber Glass Handle (3778.050)

Simplex Hammer Reinforced Malleable Cast Iron Housing (Black) And Fiber Glass Handle 3778.050

Product Details:

Manufacturer part number: 3778.050

Brand: HALDER

Price: 72.20

Delivery time: 3 Days


Technical Data:

Product Type: -

Ø: 50 mm

Head Length: 135 mm

Total Length: 330 mm

Head material: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3778.050

Part Number
3778.050
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSProduct Type Ø
(mm)
Head Length
(mm)
Total Length
(mm)
Head material Housing Insert 1 Insert 2 GS Conflict Minerals free REACH compliant Weight
(g)

72.20 €

1 3 Days 10-50135330-reinforced cast steel, blackSuperplastic, whiteNylon, whiteyesyesyes-

Loading...

  1. 1

Basic information

Handle material Glass Fiber Type of product Hammer

This page is Simplex Hammer Reinforced Malleable Cast Iron Housing (Black) And Fiber Glass Handle, part number 3778.050.
You can find the detail information about specifications and dimensions on part number 3778.050.

Variation of this product

Part Number
3701.060
3701.080
3702.030
3778.060
3778.080
3779.030
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSProduct Type Ø
(mm)
Head Length
(mm)
Total Length
(mm)
Head material Housing Insert 1 Insert 2 GS Conflict Minerals free REACH compliant Weight
(g)

77.41 €

1 3 Days 10One-handed Hammer60145410Resinreinforced cast steel, blackTPE soft, blueTPE soft, blueyesyesyes-

121.99 €

1 3 Days -One-handed Hammer80175490Resinreinforced cast steel, blackTPE soft, blueTPE soft, blueyesyesyes3290

34.62 €

1 3 Days 10One-handed Hammer3090300Resinreinforced cast steel, blackComposite rubber, blackComposite rubber, blackyesyesyes-

91.67 €

1 3 Days 10-60145410-reinforced cast steel, blackSuperplastic, whiteNylon, whiteyesyesyes-

148.64 €

1 3 Days 10-80175490-reinforced cast steel, blackSuperplastic, whiteNylon, whiteyesyesyes-

39.89 €

1 3 Days 10-3090300-reinforced cast steel, blackSuperplastic, whiteSoft metal, silveryesyesyes-

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360