Diamond Saw Blade, Global Saw, (Dry Type) Segment Type (AG-125)

Diamond Saw Blade, Global Saw, (Dry Type) Segment Type AG-125

Product Details:

Manufacturer part number: AG-125

Brand: MOTOYUKI

Price: 64.32

Delivery time: 6 Days


Technical Data:

Outer Diameter: 125 mm

Blade thickness: 2 mm

Hole Diameter: 22 mm

Max. Rotational Speed: 12200 rpm

JAN Code: 4920350002874


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AG-125

Part Number
AG-125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(mm)
Blade thickness
(mm)
Hole Diameter
(mm)
Max. Rotational Speed
(rpm)
JAN Code Trusco Code Maximum Number of Rotation
(min-1)
Included ring bore diameter
(mm)
Mass
(g)
Inch Display Ordering unit

64.32 €

1 6 Days 125222122004920350002874492-341312200201605"1 pc.

Loading...

  1. 1

Basic information

Product Type Diamond cutter Wheel Type Segment Type Specifications Dry Type
Application For concrete, mortar Tip Height(mm) 10 Packaging Quantity(Sheets) 1
Base Metal Material Tool Steel Chip Material Diamond Abrasive Grain Compatible Model Disc Grinder/Cutter
Ordering unit 1 pc.

This page is Diamond Saw Blade, Global Saw, (Dry Type) Segment Type, part number AG-125.
You can find the detail information about specifications and dimensions on part number AG-125.

Variation of this product

Part Number
AG-105
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter
(mm)
Blade thickness
(mm)
Hole Diameter
(mm)
Max. Rotational Speed
(rpm)
JAN Code Trusco Code Maximum Number of Rotation
(min-1)
Included ring bore diameter
(mm)
Mass
(g)
Inch Display Ordering unit

55.98 €

1 6 Days 1051.820145004920350002867492-340514500151004"-

Tech Support