Long-Nose Pliers Soft (With Spring) LPS-□

Long-Nose Pliers Soft (With Spring) LPS-□
[Features]
· The tip is thin at 4 mm.
· Will not scratch the object with the resin pad.
· Spring built-in is ideal for continuous work.
· Can even do round bars/nuts with its sawteeth inside.
· Can cut soft wires.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LPS-165

Part Number
LPS-165
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

23.14 €

1 6 Days

Loading...

  1. 1

Basic information

Product Category Pliers Plier Type Pliers Overall Length(mm) 173
With or without Spring Available With/without tip claw replacement function N/A Nominal Dimensions(mm) 165
Dimension E(mm) 42 Dimension ℓ(mm) 55.5 Dimension T(mm) 3.6
Mouth Width Adjustment 2-step Grippable Workpiece Dimensions(mm) 20 Specifications Soft wire cutting capability: ø1.7 mm
Trusco code 817 - 5278 Mass(g) 165

This page is Long-Nose Pliers Soft (With Spring) LPS-□, part number LPS-165.
You can find the detail information about specifications and dimensions on part number LPS-165.

Tech Support