Thin-Nose Pliers TP-□

Thin-Nose Pliers TP-□
[Features]
· The tip is thin at approx. 5.5 mm (approx. 1/2 of CP-200 combination pliers).
· Can cut soft wires.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TP-200

Part Number
TP-200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

23.59 €

1 6 Days

Loading...

  1. 1

Basic information

Product Category Pliers Plier Type Pliers Overall Length(mm) 205
With or without Spring N/A Steel Wire Cutting Performance(φ/mm) 2.6 With/without tip claw replacement function N/A
Nominal Dimensions(mm) 200 Dimension E(mm) 45 Dimension ℓ(mm) 56
Dimension T(mm) 5.5 Mouth Width Adjustment 2-Step Grippable Workpiece Dimensions(mm) 25
Mass(g) 255

This page is Thin-Nose Pliers TP-□, part number TP-200.
You can find the detail information about specifications and dimensions on part number TP-200.

Tech Support