SKATT DISC (N) Z

SKATT DISC (N) Z
[Features]
· Upgraded version of the popular product SKATT DISC.
· Backup reinforcement enabled balanced polishing work and long life.
· A wide array of products and rubber holders with selectable hardness enable use for a wide variety of work.
[Applications]
· Heavy grinding, deburring and chamfering iron and stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SKDFB75-Z-40
SKDFB75-Z-60
SKDFB75-Z-80
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Particle Size
(#)

3.21 €

25 9 Days 40

3.19 €

25 6 Days 60

3.17 €

25 6 Days 80

Loading...

  1. 1

Basic information

Work material Stainless Steel / Cast Iron Diameter(mm) 75 Abrasive grain Z Abrasive Grain
Max. Rotational Speed(min-1(r.p.m)) 15000

Tech Support