Kabuto Center KC

Kabuto Center KC
[Features]
· Regular model for general lathes.
· Exchangeable tip provides reductions in cost.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KC-2
KC-3
KC-4
KC-5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shank MT No Morse Taper φd
(mm)
φd
(mm)
Φh
(mm)
A
(mm)
B
(mm)
C
(mm)
E
(mm)
F
(mm)
L
(mm)
Weight
(g)

236.84 €

1 5 Days MT2№2352715.536.23268422.5136.2510

256.64 €

1 5 Days MT3№340301636.237.5854.522.5158.7780

321.00 €

1 5 Days MT4No. 449.5321636.2471085.322.5191.21400

598.24 €

1 5 Days MT5№568522661.2571366.338254.23600

Loading...

  1. 1

Basic information

Type Rotation Center / Lathe Center Tip Carbide Insert (Y/N) N/A Product Type Exchangeable Tip
Waterproof, Dust-Proof Dust-Proof Type Runout accuracy(mm) 0.007

Tech Support