Air Jet Cooler EA153CZ-1

Air Jet Cooler EA153CZ-1
【Product Specifications】
・Temperaturedrop: -40℃
・Operating pressure-0.2 to 0.7MPa
・Supplied compressed air is easily cooled down by up to 40℃ when it is discharged.
・Mounting screw…R (PT) 1/8
・Air consumption…170L/min(When input pressure 0.4MPa)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA153CZ-1

Part Number
EA153CZ-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

302.17 €

1 6 Days

Loading...

  1. 1

This page is Air Jet Cooler EA153CZ-1, part number EA153CZ-1.
You can find the detail information about specifications and dimensions on part number EA153CZ-1.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360