Double Flare Tool Kit EA206DB

Double Flare Tool Kit EA206DB
【Product Specifications】
・For brake pipes made of mild steel, copper, aluminum, brass, magnesium
・Double flare dim.-DB: 4, 4.75, 6, 8, 10mmDC: 3/16, 1/4, 5/16, 3/8, 1/2
・Flare dim.-DB: 4, 4.75, 6, 8, 10, 12, 14mmDC: 3/16, 1/4, 5/16, 3/8, 1/2, 5/8
・With tubing cutter (Cutting capacity: dia. 3 to 16mm)
・Compatible copper tube…Metric

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA206DB

Part Number
EA206DB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

91.03 €

1 6 Days

Loading...

  1. 1

This page is Double Flare Tool Kit EA206DB, part number EA206DB.
You can find the detail information about specifications and dimensions on part number EA206DB.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360