Seal Tape EA351B【10 Pieces Per Package】

Seal Tape EA351B
【Product Specifications】
・As a sealant for water line pipe
・For steel, stainless steel, copper, aluminum, PVC
・Standard, Dim…0.1 x 13mm x 5m
・Qty. per unit…10 pcs

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA351B

Part Number
EA351B
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

10.97 €

10 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

This page is Seal Tape EA351B, part number EA351B.
You can find the detail information about specifications and dimensions on part number EA351B.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360