[Stainless Steel] Shim Box EA440FE-0.01

[Stainless Steel] Shim Box EA440FE-0.01
【Product Specifications】
・Material-SUS304
・Contained in a paper case useful for storage
・Width…100
・Thickness…0.01
・Length…2m

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA440FE-0.01

Part Number
EA440FE-0.01
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

121.69 €

1 6 Days 10

Loading...

  1. 1

This page is [Stainless Steel] Shim Box EA440FE-0.01, part number EA440FE-0.01.
You can find the detail information about specifications and dimensions on part number EA440FE-0.01.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360