Cut Chisel EA519AA-150

Cut Chisel EA519AA-150
【Product Specifications】
・Full length-1500mm
・Tip width-42mm
・25mm hex shaft
・Weight-6.3kg
・Material-Heat-processed carbon steel
・For moving and crashing an object

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA519AA-150

Part Number
EA519AA-150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

150.45 €

1 6 Days

Loading...

  1. 1

This page is Cut Chisel EA519AA-150, part number EA519AA-150.
You can find the detail information about specifications and dimensions on part number EA519AA-150.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360