Clawbar [Octagon] EA519MD-12

Clawbar [Octagon] EA519MD-12
【Product Specifications】
・Material…Octagonal special steel
・Length…600mm
・Weight…1,500g
・Shaft diameter…19mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA519MD-12

Part Number
EA519MD-12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

45.91 €

1 6 Days

Loading...

  1. 1

This page is Clawbar [Octagon] EA519MD-12, part number EA519MD-12.
You can find the detail information about specifications and dimensions on part number EA519MD-12.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360