Water pump pliers EA531EE-2

Water pump pliers EA531EE-2
【Product Specifications】
・Overall length-250mm
・Max nut-36mm
・Max. opening-1.5/16
・Handle-Comfort
・Finish-Chrome plated

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA531EE-2

Part Number
EA531EE-2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

63.53 €

1 6 Days

Loading...

  1. 1

This page is Water pump pliers EA531EE-2, part number EA531EE-2.
You can find the detail information about specifications and dimensions on part number EA531EE-2.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360