Plier Wrench EA531K-300

Plier Wrench EA531K-300
【Product Specifications】
・The jaw opens in parallel.
・The spring button makes an adjustment easy.
・Useful for turning around a face nut, water outlet
・Handle-Plastic coating
・Finish-Nickel platedEnabled to grasp a plated nut also without hurting it.
・Length…300mm
・Max. opening…60mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA531K-300

Part Number
EA531K-300
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

121.32 €

1 6 Days

Loading...

  1. 1

This page is Plier Wrench EA531K-300, part number EA531K-300.
You can find the detail information about specifications and dimensions on part number EA531K-300.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360