Pipe Grip Pliers EA531KP-7

Pipe Grip Pliers EA531KP-7
【Product Specifications】
・Capacity …Dia 10 to 75mm
・Adjustment The location …25Point
・Weight …355g
・Full length …250mm
・Description …Plastic Jaw
・Handle …Plastic Coating
・Finish …Chrome Plating
・For tube fittings and connectors etc.
・Possible ToFit Various Objects With Different Diameters By Fine Tuning The Product.
・For rugged and tough use
・Forged, Oil Quenched Chrome-Vanadium Steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA531KP-7

Part Number
EA531KP-7
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

88.27 €

1 6 Days

Loading...

  1. 1

This page is Pipe Grip Pliers EA531KP-7, part number EA531KP-7.
You can find the detail information about specifications and dimensions on part number EA531KP-7.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360