[ESD] Precision Nippers (for Piano Wire) EA535TX-1

[ESD] Precision Nippers (for Piano Wire) EA535TX-1
【Product Specifications】
・Full length-115mm
・For hard wire
・Blade length-5.8mm
・Blade…Semi flash
・Cutting capacity…0.2 to 0.33mm(stainless steel wire)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA535TX-1

Part Number
EA535TX-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

243.91 €

1 6 Days

Loading...

  1. 1

This page is [ESD] Precision Nippers (for Piano Wire) EA535TX-1, part number EA535TX-1.
You can find the detail information about specifications and dimensions on part number EA535TX-1.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360