115 mm Precision End Cutters (Grip/Spring), EA536KE-6

115 mm Precision End Cutters (Grip/Spring), EA536KE-6
【Product Specifications】
・Full length-115mm
・Handle-Comfort
・Finish-Finely polished
・With spring
・Soft stl wire…Dia. 1.3
・Blade form…Straight

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA536KE-6

Part Number
EA536KE-6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

140.34 €

1 6 Days

Loading...

  1. 1

This page is 115 mm Precision End Cutters (Grip/Spring), EA536KE-6, part number EA536KE-6.
You can find the detail information about specifications and dimensions on part number EA536KE-6.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360