Heavy-Duty Nippers EA536KF-250

Heavy-Duty Nippers EA536KF-250
【Product Specifications】
・Handle-Comfort
・Finish-Polished
・Length (mm)…250
・M-hard stl W.…4.6
・Hard stl wire…3.5
・Piano wire…3.0

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA536KF-250

Part Number
EA536KF-250
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

88.92 €

1 7 Days

Loading...

  1. 1

This page is Heavy-Duty Nippers EA536KF-250, part number EA536KF-250.
You can find the detail information about specifications and dimensions on part number EA536KF-250.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360