Long nose Pliers EA537LB-1

Long nose Pliers EA537LB-1
【Product Specifications】
・Overall length-160mm
・Tip width x Blade length-2.5 x 55mm
・Handle-Comfort
・Finish-Chrome plated
・Tip…Straight

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA537LB-1

Part Number
EA537LB-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

78.34 €

1 6 Days

Loading...

  1. 1

This page is Long nose Pliers EA537LB-1, part number EA537LB-1.
You can find the detail information about specifications and dimensions on part number EA537LB-1.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360