Duckbill Pliers EA537LC-160

Duckbill Pliers EA537LC-160
【Product Specifications】
・Overall length-160mm
・Handle-Plastic coating
・Tip width x Blade length-9 x 55mm
・Finish…Polished

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA537LC-160

Part Number
EA537LC-160
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

67.04 €

1 6 Days

Loading...

  1. 1

This page is Duckbill Pliers EA537LC-160, part number EA537LC-160.
You can find the detail information about specifications and dimensions on part number EA537LC-160.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360