Heavy-Duty Crimping Tool EA538AH-1

Heavy-Duty Crimping Tool EA538AH-1
【Product Specifications】
・For uninsulated crimp terminal and sleeve
・Weight--1: 3.3kg, -2: 3.3kg, -3: 4.34kg
・Crimp range(mm2)…Uninsulated terminal: 8, 14, 22, 38 Copper sleeve: 10, 16, 25, 35, 50
・Overall length…575mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA538AH-1

Part Number
EA538AH-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

168.60 €

1 6 Days

Loading...

  1. 1

This page is Heavy-Duty Crimping Tool EA538AH-1, part number EA538AH-1.
You can find the detail information about specifications and dimensions on part number EA538AH-1.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360