Crimping Pliers EA538JJ

Crimping Pliers EA538JJ
【Product Specifications】
・Bare Crimp Terminal ・Sleeve For
・Crimping Range (m㎡)…0.5・1.25・2.0・3.5
・Length(Mm) …175

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA538JJ

Part Number
EA538JJ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

85.31 €

1 6 Days

Loading...

  1. 1

This page is Crimping Pliers EA538JJ, part number EA538JJ.
You can find the detail information about specifications and dimensions on part number EA538JJ.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360