Crimping pliers EA538K-1

Crimping pliers EA538K-1
【Product Specifications】
・Overall length-215mm
・With a screw cutter
・Handle-Plastic sleeve
・Finish-Polished
・Target…Insulated
・Crimp range(mm2)…0.75 to 6

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA538K-1

Part Number
EA538K-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

65.69 €

1 6 Days

Loading...

  1. 1

This page is Crimping pliers EA538K-1, part number EA538K-1.
You can find the detail information about specifications and dimensions on part number EA538K-1.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360